Smart vfd compact

SmartVFD COMPACT

Control, capabilities and performance in a compact design
  • Eliminate waste by customizing the drive features to the application
  • Among the smallest and most streamlined VFDs on the market
  • Ability to program without the need for line voltage
  • Choose only the options you need to keep your installed cost low
  • Easy commissioning with intuitive user interface and PI controller
  • Easy to mount with DIN-rail, screw mounting or side-by-side mounting
  • 3-Year warranty
  • Advanced RTU retrofit solution integration
See Complete RTU Integration