Nxs nxp

NXS/NXP Series

Broad application, simple startup, long life
  • Flexible, general purpose, dual rated drives
  • Easy programming and commisioning simplify start-up
  • Easily set parameters using the control panel or the PC tools
  • Modular design allows the choice of only the needed functions and features for specific applications
  • B ypass options: 2 contactor, 3 contactor, and 3 contactor auto-bypass
  • Quick Installation (Startup Wizard, Quick Start Guide, Built-in real time clock)
  • Easy multiline, alpha-numeric keypad interface
  • 3-Year warranty
  • Advanced RTU retrofit solution integration
See Complete RTU Integration